SNVU852B September 2023 – June 2024
Reference Designator | Pins | Description | Default Connection |
---|---|---|---|
JP1 | Pin 1 to Pin 2 (GND) | Jumper in position GND and power save mode (PSM) is enabled. | |
Pin 2 to Pin 3 (VCC) | Jumper in position VCC and FPWM mode is enabled. | * | |
JP2 | Pin 2 to Pin 3 (VCC) | Jumper in position VCC (SYNC pin tied VCC) and frequency synchronization is disabled. | * |
Open | Jumper removed and external clock feed in on the SYNC pin. SYNC is enabled. | ||
JP3 | Pin 1 to Pin 2 (GND) | Jumper in position GND (DTRK pin tied GND) and digital voltage tracking is disabled. | * |
Open | Jumper removed and voltage feed in on the DTRK pin. DTRK is enabled in case the voltage on the DTRK pin is higher than the rising threshold of the VT(DTRK). | ||
JP4 | Pin 1 to Pin 2 (VEXT) | Jumper in position VEXT and the input from J7-VEXT is connected to the BIAS pin. | |
Pin 3 to Pin 4 (VIN) | Jumper in position VIN. VIN (J1) is connected to the BIAS pin. | * | |
Pin 5 to Pin 6 (VOUT) | Jumper in position VOUT. VOUT (J2) is connected to the BIAS pin. | ||
JP5 | Pin 1 to Pin 2 (GND) | Jumper in position GND (EN/UVLO pin tied GND). The LM51772 is disabled. | |
Open | Jumper removed (the EN pin is tied to a resistor divider network consisting of R14 and R15). The EN/UVLO threshold is set with the resistor divider network. | * | |
Pin 2to Pin 3 (VIN) | Jumper in position VCC (EN/UVLO pin tied VCC). The LM51772 is enabled. | ||
JP6 | Pin 1 / Pin2 | Connection point for loop stability measurement (Bode plot). | |
Pin 3 | GND | ||
Pin 4 to Pin 5 | Jumper in position selects internal feedback divider. | ||
Open | External Feedback divider is selected | * | |
JP7 | Pin 1 to Pin 2 (GND) | Set nRST to GND: Disable device. | |
Pin 2 to Pin 3 (VCC) | Set nRST to VCC: Enable device. | * | |
JP8 | Pin 1 to Pin 2 | Enable I2C and set I2C Address 6A | |
Open | Remove jumper to disable I2C operation and set Slope configuration | * | |
JP9 | Pin 1 to Pin 2 (GND) | Do not set jumper, can be used to measure ILIMCOMP signal | |
Pin 2 to PIN 3 (VCC) | ILIMCOMP connected to VCC. Disable ILIMCOMP | * | |
JP10 | Pin 1 to Pin 2 | Set jumper to enable ILIM filter for no DAC | * |
Open | Simple ILIM Filter for DAC operation is set. Complex filter can be set with populating R17 and C40. | ||
JP11 | Pin 1 to Pin 2 | Set jumper to enable config setting for no I2C configuration | * |
Open | Remove jumper of I2C operation | ||
JP12 | Pin 1 to Pin 2 | Set jumper to enable config setting for no I2C operation | * |
Open | Remove jumper for I2C operation |