SNVU856
November 2023
LMR36500
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Additional Images
2.2
Power Requirements
2.3
Setup
3
Implementation Results
3.1
Evaluation Setup
3.2
Performance Data and Results
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
Features
3 V to 65 V wide input voltage range
5 V fixed default output voltage
Up to 50 mA output current
1 MHz default switching frequency
Minimized switch node ringing to reduce EMI
Input transient capability up to 70 V