SNVU856 November 2023 LMR36500
The Texas Instruments' LMR36500EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMR36500 family of wide input voltage buck converters. The LMR36500 is an easy to use synchronous step-down converter capable of supplying up to 50 mA of load current from an input voltage as high as 65-V. See the data sheet (SNVSC41) for more information.