SNVU859 June 2024 LP5813
Table 2-65 lists the memory-mapped registers for the Autonomous_DC registers. All register offset addresses not listed in Table 2-65 should be considered as reserved locations and the register contents should not be modified.
Address | Acronym | Register Name | Section |
---|---|---|---|
50h | Auto_DC_0 | LED_0 current setting in autonomous mode | Go |
51h | Auto_DC_1 | LED_1 current setting in autonomous mode | Go |
52h | Auto_DC_2 | LED_2 current setting in autonomous mode | Go |
53h | Auto_DC_3 | LED_3 current setting in autonomous mode | Go |
54h | Auto_DC_4 | LED_A0 current setting in autonomous mode | Go |
55h | Auto_DC_5 | LED_A1 current setting in autonomous mode | Go |
56h | Auto_DC_6 | LED_A2 current setting in autonomous mode | Go |
57h | Auto_DC_7 | LED_B0 current setting in autonomous mode | Go |
58h | Auto_DC_8 | LED_B1 current setting in autonomous mode | Go |
59h | Auto_DC_9 | LED_B2 current setting in autonomous mode | Go |
5Ah | Auto_DC_10 | LED_C0 current setting in autonomous mode | Go |
5Bh | Auto_DC_11 | LED_C1 current setting in autonomous mode | Go |
5Ch | Auto_DC_12 | LED_C2 current setting in autonomous mode | Go |
5Dh | Auto_DC_13 | LED_D0 current setting in autonomous mode | Go |
5Eh | Auto_DC_14 | LED_D1 current setting in autonomous mode | Go |
5Fh | Auto_DC_15 | LED_D2 current setting in autonomous mode | Go |
Auto_DC_0 is shown in Figure 2-56 and described in Table 2-66.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
auto_dc_0 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | auto_dc_0 | R/W | 0h | LED_0 current setting in autonomous mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Auto_DC_1 is shown in Figure 2-57 and described in Table 2-67.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
auto_dc_1 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | auto_dc_1 | R/W | 0h | LED_1 current setting in autonomous mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Auto_DC_2 is shown in Figure 2-58 and described in Table 2-68.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
auto_dc_2 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | auto_dc_2 | R/W | 0h | LED_2 current setting in autonomous mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Auto_DC_3 is shown in Figure 2-59 and described in Table 2-69.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
auto_dc_3 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | auto_dc_3 | R/W | 0h | LED_3 current setting in autonomous mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Auto_DC_4 is shown in Figure 2-60 and described in Table 2-70.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
auto_dc_a0 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | auto_dc_a0 | R/W | 0h | LED_A0 current setting in autonomous mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Auto_DC_5 is shown in Figure 2-61 and described in Table 2-71.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
auto_dc_a1 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | auto_dc_a1 | R/W | 0h | LED_A1 current setting in autonomous mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Auto_DC_6 is shown in Figure 2-62 and described in Table 2-72.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
auto_dc_a2 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | auto_dc_a2 | R/W | 0h | LED_A2 current setting in autonomous mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Auto_DC_7 is shown in Figure 2-63 and described in Table 2-73.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
auto_dc_b0 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | auto_dc_b0 | R/W | 0h | LED_B0 current setting in autonomous mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Auto_DC_8 is shown in Figure 2-64 and described in Table 2-74.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
auto_dc_b1 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | auto_dc_b1 | R/W | 0h | LED_B1 current setting in autonomous mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Auto_DC_9 is shown in Figure 2-65 and described in Table 2-75.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
auto_dc_b2 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | auto_dc_b2 | R/W | 0h | LED_B2 current setting in autonomous mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Auto_DC_10 is shown in Figure 2-66 and described in Table 2-76.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
auto_dc_c0 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | auto_dc_c0 | R/W | 0h | LED_C0 current setting in autonomous mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Auto_DC_11 is shown in Figure 2-67 and described in Table 2-77.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
auto_dc_c1 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | auto_dc_c1 | R/W | 0h | LED_C1 current setting in autonomous mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Auto_DC_12 is shown in Figure 2-68 and described in Table 2-78.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
auto_dc_c2 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | auto_dc_c2 | R/W | 0h | LED_C2 current setting in autonomous mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Auto_DC_13 is shown in Figure 2-69 and described in Table 2-79.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
auto_dc_d0 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | auto_dc_d0 | R/W | 0h | LED_D0 current setting in autonomous mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Auto_DC_14 is shown in Figure 2-70 and described in Table 2-80.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
auto_dc_d1 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | auto_dc_d1 | R/W | 0h | LED_D1 current setting in autonomous mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Auto_DC_15 is shown in Figure 2-71 and described in Table 2-81.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
auto_dc_d2 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | auto_dc_d2 | R/W | 0h | LED_D2 current setting in autonomous mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |