SNVU859 June 2024 LP5813
Table 2-48 lists the memory-mapped registers for the Manual_PWM registers. All register offset addresses not listed in Table 2-48 should be considered as reserved locations and the register contents should not be modified.
Address | Acronym | Register Name | Section |
---|---|---|---|
40h | Manual_PWM_0 | LED_0 PWM setting in manual mode | Go |
41h | Manual_PWM_1 | LED_1 PWM setting in manual mode | Go |
42h | Manual_PWM_2 | LED_2 PWM setting in manual mode | Go |
43h | Manual_PWM_3 | LED_3 PWM setting in manual mode | Go |
44h | Manual_PWM_4 | LED_A0 PWM setting in manual mode | Go |
45h | Manual_PWM_5 | LED_A1 PWM setting in manual mode | Go |
46h | Manual_PWM_6 | LED_A2 PWM setting in manual mode | Go |
47h | Manual_PWM_7 | LED_B0 PWM setting in manual mode | Go |
48h | Manual_PWM_8 | LED_B1 PWM setting in manual mode | Go |
49h | Manual_PWM_9 | LED_B2 PWM setting in manual mode | Go |
4Ah | Manual_PWM_10 | LED_C0 PWM setting in manual mode | Go |
4Bh | Manual_PWM_11 | LED_C1 PWM setting in manual mode | Go |
4Ch | Manual_PWM_12 | LED_C2 PWM setting in manual mode | Go |
4Dh | Manual_PWM_13 | LED_D0 PWM setting in manual mode | Go |
4Eh | Manual_PWM_14 | LED_D1 PWM setting in manual mode | Go |
4Fh | Manual_PWM_15 | LED_D2 PWM setting in manual mode | Go |
Manual_PWM_0 is shown in Figure 2-40 and described in Table 2-49.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
manual_pwm_0 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | manual_pwm_0 | R/W | 0h | LED_0 PWM setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_PWM_1 is shown in Figure 2-41 and described in Table 2-50.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
manual_pwm_1 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | manual_pwm_1 | R/W | 0h | LED_1 PWM setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_PWM_2 is shown in Figure 2-42 and described in Table 2-51.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
manual_pwm_2 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | manual_pwm_2 | R/W | 0h | LED_2 PWM setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_PWM_3 is shown in Figure 2-43 and described in Table 2-52.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
manual_pwm_3 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | manual_pwm_3 | R/W | 0h | LED_3 PWM setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_PWM_4 is shown in Figure 2-44 and described in Table 2-53.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
manual_pwm_a0 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | manual_pwm_a0 | R/W | 0h | LED_A0 PWM setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_PWM_5 is shown in Figure 2-45 and described in Table 2-54.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
manual_pwm_a1 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | manual_pwm_a1 | R/W | 0h | LED_A1 PWM setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_PWM_6 is shown in Figure 2-46 and described in Table 2-55.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
manual_pwm_a2 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | manual_pwm_a2 | R/W | 0h | LED_A2 PWM setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_PWM_7 is shown in Figure 2-47 and described in Table 2-56.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
manual_pwm_b0 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | manual_pwm_b0 | R/W | 0h | LED_B0 PWM setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_PWM_8 is shown in Figure 2-48 and described in Table 2-57.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
manual_pwm_b1 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | manual_pwm_b1 | R/W | 0h | LED_B1 PWM setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_PWM_9 is shown in Figure 2-49 and described in Table 2-58.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
manual_pwm_b2 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | manual_pwm_b2 | R/W | 0h | LED_B2 PWM setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_PWM_10 is shown in Figure 2-50 and described in Table 2-59.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
manual_pwm_c0 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | manual_pwm_c0 | R/W | 0h | LED_C0 PWM setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_PWM_11 is shown in Figure 2-51 and described in Table 2-60.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
manual_pwm_c1 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | manual_pwm_c1 | R/W | 0h | LED_C1 PWM setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_PWM_12 is shown in Figure 2-52 and described in Table 2-61.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
manual_pwm_c2 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | manual_pwm_c2 | R/W | 0h | LED_C2 PWM setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_PWM_13 is shown in Figure 2-53 and described in Table 2-62.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
manual_pwm_d0 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | manual_pwm_d0 | R/W | 0h | LED_D0 PWM setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_PWM_14 is shown in Figure 2-54 and described in Table 2-63.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
manual_pwm_d1 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | manual_pwm_d1 | R/W | 0h | LED_D1 PWM setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |
Manual_PWM_15 is shown in Figure 2-55 and described in Table 2-64.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
manual_pwm_d2 | |||||||
R/W-0h | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | manual_pwm_d2 | R/W | 0h | LED_D2 PWM setting in manual mode 0h = 0 1h = 0.39% 2h = 0.78% ... 80h = 50.2% ... FDh = 99.2% FEh = 99.6% FFh = 100% |