SNVU864 October 2023 TPS3762-Q1
The TPS376XEVM is shipped pre-installed with the TPS3762D02OVDDFRQ1 device, but can be used with any TPS3762-Q1 variant. The TPS3762-Q1 family has built-in self-test functionality for voltages up to 65 V. The device also includes an optional reset output latching feature.