SNVU864 October 2023 TPS3762-Q1
The TPS376XEVM is an evaluation module (EVM) for the TPS3762-Q1 family of voltage supervisors. The purpose of the this EVM is to provide a sample design and test point for all input and output pins of the TPS3762-Q1 device to capture measurements and gain familiarity with the device.