SNVU864 October 2023 TPS3762-Q1
Table 3-1 lists the default jumper connections and functional description for the device configuration.
PIN NUMBER / NAME | JUMPER CONNECTION | DEFAULT CONNECTION | DESCRIPTION |
---|---|---|---|
Pin 8 / CTS | J4 | Closed (pin 3, pin 4) | Jumper J4 configures the CTS pin. Connect a shunt jumper to: pins 1 & 2 to connect to C3, pins 3 & 4 to connect to C4, pins 5 & 6 to connect to C5, pins 7 & 8 to connect to C6. Refer to ### for capacitor values and sense delay timings. |
Pin 7 / CTR | J5 | Closed (pin 3, pin 4) | Jumper J5 configures the CTS pin. Connect a shunt jumper to: pins 1 & 2 to connect to C7, pins 3 & 4 to connect to C8, pins 5 & 6 to connect to C9, pins 7 & 8 to connect to C10. Refer to ### for capacitor values and reset delay timings. |
Pin 2 / SENSE | J7 | Closed (pin 1, pin 2) | Jumper J7 configures the SENSE pin. Connect a shunt jumper to pins 1 & 2 to connect to TP2 or pins 2 & 3 to connect to VDD. |
Pin 4 / RESET | J8 | Closed (pin 2, pin 3) | Jumper J8 configures the RESET pin. Connect a shunt jumper to pins 1 & 2 to connect to TP10 or pins 2 & 3 to connect to VDD. |
Pin 5 / BIST | J9 | Closed (pin 1, pin 2) | Jumper J9 configures the BIST pin. Connect a shunt jumper to pins 1 & 2 to connect to ADC pin 63 or pins 2 & 3 to connect to GPIO pin 40. |
Pin 6 / BIST_EN / LATCH_CLR | J10 | Closed (pin 1, pin 2) | Jumper J10 configures the BIST_EN / LATCH_CLR pin. Connect a shunt jumper to pins 1 & 2 to connect to ADC pin 64 or pins 2 & 3 to connect to GPIO pin 39. |
Pin 5 & 6 / BIST & BIST_EN / LATCH_CLR | J11 | Closed (pin 3, pin 4) | Jumper J11 configures the BIST & BIST_EN / LATCH_CLR pin. This jumper connects a pull-up voltage to these pins to clear faults. Connect a shunt jumper to: pins 1 & 2 to connect to VDD, pins 2 & 3 for no connect, pins 3 & 4 to connect to TP11 (external pullup). |