SNVU864 October 2023 TPS3762-Q1
The input supply voltage (VDD) is connected through the TP1 on the board. The input supply voltage range is 2.7V to 65 V a 0.1µF decoupling capacitor is placed at the input for reducing noise that can propagate through the device (included on the EVM board at C1). Please refer to the device data sheet for additional details.