SNVU868A September 2023 – April 2024
If LP5813 is under test, then please plug ribbon cable to USB2ANY_13 connector.
If LP5812 is under test, then please plug ribbon cable to USB2ANY_12 connector.
On the default jumper setting, users can evaluate LP5813 under the conditions below:
Figure 3-2 shows the default jumper settings.
Users can follow the jumper setting instructions below to test the LP5813/LP5812 under different operating conditions.
Figure 3-3 shows the jumper setting for LP5813 in Direct mode and enable boost function without external power supply.
Figure 3-4 shows the jumper setting for LP5813 in TCM mode and disable boost function.
Under this condition, the device needs to be powered by Vout instead of Vin.
Figure 3-5 shows the jumper setting for LP5812 in TCM mode without external power supply.
Figure 3-6 shows the jumper setting for LP5812 in Direct mode without external power supply