SNVU868A
September 2023 – April 2024
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.2
Jumper Information
2.3
Power Supply
3
Software
3.1
Software Description
3.2
GUI Installation
3.3
Graphical User Interface (GUI) Guidance
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
Revision History
Features
LP5813 Synchronous Boost 4 × 3 Matrix RGB LED driver with autonomous control
LP5812 4 × 3 Matrix RGB LED driver with autonomous control
I2C input and power supply from USB2ANY interface adapter
LP581x GUI is used to control the EVM