SNVU868A September 2023 – April 2024
The LP5813-12EVM is used to evaluate the characteristics, operation, and usage for LED driver LP5813/LP5812. The LP5813 device is a high-performance and small-size device, which integrates synchronous boost and autonomous engine, with time-cross-multiplexing (TCM) structure. LP5813 can drive up to 12 LED dots with only 4 output pins. The difference between LP5813 and LP5812 is that LP5812 does not have boost function. Typical application for LP5813 is shown in Figure 2-2.