SNVU870A June   2023  – October 2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Hardware Setup
  9. 3Software
    1. 3.1 Software Setup
    2. 3.2 Graphical User Interface (GUI) Guidance
      1. 3.2.1 Start Page
      2. 3.2.2 Home Page
      3. 3.2.3 LED Control Page
      4. 3.2.4 Pattern Page
      5. 3.2.5 Register Map Page
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks
  12. 6Revision History

Home Page

Figure 3-4 shows the interface protocol selected in the Home page. Click the Configure & Connect button to connect the USB2ANY with the LP5861TEVM. The I2C protocol with 0x10 chip address is the default. Other addresses with 0x11, 0x12, and 0x13 and SPI are also available.

Click the START button below the LED CONTROL block to set current and PWM for every individual LED. Other configurable functions can also be set through graphical buttons in this page. Predefined animations are performed with the PATTERN page while every individual register is configured in the REGISTER MAP page.

GUID-20230615-SS0I-8PMF-54P9-WHCFDNBZBXXN-low.pngFigure 3-6 Home Page