SNVU872A September 2023 – March 2024 LM70880-Q1
Table 4-1 lists the electrical characteristics.
Parameter | Test Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
Input voltage range, VIN | Operating | 8 | 48 | 72 | V | |
Input current, no load, IIN-NL | IOUT = 0A, PFM tied to VDDA, UVLO removed | VIN = 24V | 37.5 | µA | ||
VIN = 48V | 35.4 | |||||
VIN = 72V | 35.5 | |||||
Input current, shutdown, IIN-OFF | VEN = 0V | VIN = 48V | 5.5 | µA | ||
OUTPUT CHARACTERISTICS | ||||||
Output voltage, VOUT(1) | 4.95 | 5 | 5.05 | V | ||
Output current, IOUT | VIN = 8V to 72V, Airflow = 100 LFM(2) | 0 | 8 | A | ||
Output voltage regulation, ΔVOUT | Load regulation | IOUT = 0A to 8A | 0.1% | |||
Line regulation | VIN = 8V to 72V | 1% | ||||
Output voltage ripple, VOUT-AC | VIN = 48V, IOUT = 8A | 10 | mVrms | |||
Output overcurrent protection, IOCP | VIN = 48V | 10 | A | |||
Soft-start time, tSS | 3 | ms | ||||
SYSTEM CHARACTERISTICS | ||||||
Switching frequency, FSW-nom | VIN = 48V | 400 | kHz | |||
PFM Light-load efficiency, ηLIGHT(1) | IOUT = 1A | VIN = 24V | 89.9% | |||
VIN = 48V | 83.2% | |||||
VIN = 60V | 80.6% | |||||
Half-load efficiency, ηHALF | IOUT = 4A | VIN = 24V | 93.6% | |||
VIN = 48V | 89.9% | |||||
VIN = 60V | 88.2% | |||||
Full load efficiency, ηFULL | IOUT = 8A | VIN = 24V | 92.5% | |||
VIN = 48V | 90.5% | |||||
VIN = 60V | 89.4% | |||||
LM70880-Q1 junction temperature, TJ | –40 | 150 | °C |