SNVU872A September 2023 – March 2024 LM70880-Q1
The LM70880QEVM evaluation module (EVM) is a synchronous buck DC/DC regulator that employs synchronous rectification to achieve high conversion efficiency in a small footprint. The EVM operates over a wide input voltage range of 8V to 72V, providing a regulated output of 5V. The output voltage has better than 1% setpoint accuracy and is adjusted by modifying the feedback resistor values, permitting the user to customize the output voltage as needed.
The LM70880-Q1 synchronous buck controller used in the EVM has the following features: