SNVU872A September 2023 – March 2024 LM70880-Q1
QTY | REF DES | DESCRIPTION | PART NUMBER | MFR |
---|---|---|---|---|
1 | C1 | Capacitor, Aluminum, 33µF, 100V, 1Ω, AEC-Q200 | EEE-TG2A330P | Panasonic |
1 | C2 | Capacitor, Ceramic, 2.2μF, 100V, X7S, 1206, AEC-Q200 | CGA5L3X7S2A225K160AB | TDK |
2 | C3, C25 | Capacitor, Ceramic, 0.1μF, 100V, X7R, 0603, AEC-Q200 | GCJ188R72A104KA01D | Murata |
6 | C4, C5, C8, C9, C10, C11 | Capacitor, Ceramic, 4.7μF, 100V, X7S, 1210, AEC-Q200 | GCM32DC72A475KE02L | Murata |
CGA6M3X7S2A475K200AB | TDK | |||
1 | C6 | Capacitor, Ceramic, 0.1μF, 10V, X7R, 0402, AEC-Q200 | C0402C104K8RACAUTO | Kemet |
1 | C7 | Capacitor, Ceramic, 4.7μF, 10V, X7R, 0603 | GRM188Z71A475ME15D | Murata |
1 | C12 | Capacitor, Ceramic, 0.1µF, 25V, X7R, 0402 | Std | Std |
4 | C14, C15, C16, C17 | Capacitor, Ceramic, 47μF, 10V, X7R, 1210 | GRM32ER71A476KE15L | Murata |
1 | C20 | Capacitor, Ceramic, 0.1μF, 50V, X7R, 0603 AEC-Q200 | CGA3E2X7R1H104K080AA | TDK |
1 | C22 | Capacitor, Ceramic, 33pF, 50V, C0G/NP0, 0402, AEC-Q200 | GCM1555C1H330JA16D | Murata |
1 | C23 | Capacitor, Ceramic, 47pF, 50V, C0G/NP0, 0402, AEC-Q200 | CGA2B2C0G1H470J050BA | TDK |
1 | C24 | Capacitor, Ceramic, 6800pF, 50V, X7R, 0402, AEC-Q200 | CGA2B2X7R1H682K050BA | TDK |
3 | J1, J3, J4 | Terminal Block, 2 position, 5mm, TH | Std | Std |
1 | J2 | Header, 100 mil, 11 × 1, Au, TH | Std | Std |
1 | L1 | Inductor, 1μH, 12mΩ typical, 5.3A, 4.1 × 4.1 × 2.1mm typ, AEC-Q200 | 74438356010 | Wurth |
1 | L2 | Common Mode Choke, 700Ω at 100MHz, 4A, 15mΩ, 7.0 × 6.0 × 3.8mm typical, AEC-Q200 | CM7060P701R-10 | Laird |
1 | L3 | Inductor, 3.3μH, 5.9mΩ, 10.1A, 6.71 × 6.51 × 6.1mm typical, AEC-Q200 | XGL6060-332MEC | Coilcraft |
1 | R1 | Resistor, Chip, 0Ω, 1/8 W, 1%, 0805 | Std | Std |
1 | R2 | Resistor, Chip, 100kΩ, 1/10 W, 1%, 0603 | Std | Std |
1 | R3 | Resistor, Chip, 100kΩ, 1/16 W, 1%, 0402 | Std | Std |
2 | R4, R19 | Resistor, Chip, 0Ω, 1/5 W, 1%, 0402 | Std | Std |
1 | R5 | Resistor, Chip, 4mΩ, 1 W, 1%, 0508, AEC-Q200 | KRL2012E-M-R004-F-T5 | Susumu |
1 | R7 | Resistor, Chip, 20.5kΩ, 1/16 W, 1%, 0402 | Std | Std |
1 | R10 | Resistor, Chip, 0Ω, 1/10 W, 1%, 0603 | Std | Std |
1 | R12 | Resistor, Chip, 49.9Ω, 1/16 W, 1%, 0402 | Std | Std |
1 | R13 | Resistor, Chip, 54.9kΩ, 1/16 W, 1%, 0402 | Std | Std |
1 | R14 | Resistor, Chip, 5.76kΩ, 1/16 W, 1%, 0402 | Std | Std |
1 | R16 | Resistor, Chip, 30.1kΩ, 1/16 W, 1%, 0402 | Std | Std |
1 | R17 | Resistor, Chip, 24.9kΩ, 1/16 W, 1%, 0402 | Std | Std |
6 | TP1, TP2, TP3, TP4, TP5, TP6 | Test Point, Miniature, SMT | 5019 | Keystone |
1 | U1 | IC, LM70880-Q1, 80V, 8A Synchronous DC/DC Buck Controller with Ultra-Low IQ, VQFN-29 | LM70880QRRXRQ1 | TI |
1 | PCB1 | PCB, FR4, 6 layer, 2 oz | PCB | – |