The LM5125EVM-BST evaluation module showcases the features and performance of the LM5125-Q1 wide input voltage synchronous dual-phase boost controller. This EVM is designed for ease of configuration, enabling the user to evaluate different conditions on the module. The standard configuration is designed to provide a 24V/300W output. The output voltage can be dynamically adjusted through the ATRK/DTRK pin.