SNVU879
June 2024
LMR36503E-Q1
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
EVM Setup
2.1.1
Quick Start
2.1.2
Test Points
2.1.3
Jumpers
3
Implementation Results
3.1
Performance Data and Results
3.1.1
Efficiency, Load Regulation, and Dropout
3.1.2
Load Transients
3.1.3
Steady State
3.1.4
Line Transient
3.2
Thermal Images
4
Hardware Design Files
4.1
Schematic
4.2
Board Layout
4.3
Bill of Materials
5
Additional Information
5.1
Trademarks
2.1.1
Quick Start
Connect the voltage supply between the VIN_EMI and GND test points.
Connect the load between the VOUT and GND test points.
Set the supply voltage at an appropriate level between 5.5V to 65V. Set the current limit of the supply to an appropriate level.
Turn on the power supply. With the default configuration, the EVM powers up and provides
V
OUT
= 5V
.
Monitor the output voltage. The maximum load current must be
0.3
A with the
LMR36503E-Q1
device.