SNVU879 June   2024 LMR36503E-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Setup
      1. 2.1.1 Quick Start
      2. 2.1.2 Test Points
      3. 2.1.3 Jumpers
  9. 3Implementation Results
    1. 3.1 Performance Data and Results
      1. 3.1.1 Efficiency, Load Regulation, and Dropout
      2. 3.1.2 Load Transients
      3. 3.1.3 Steady State
      4. 3.1.4 Line Transient
    2. 3.2 Thermal Images
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Board Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Specification

A summary of the LMR36503MSCEEVM performance is provided in the table below. Due to variations in test setup, deviations from the measurements listed below can be expected.

SpecificationsTest ConditionsMinTypMaxUnit

VIN

Input voltage

5.5

12

65

V

VOUT

Output voltage

VIN = 12V

5.015

5.06

V

FSW

Switching frequency

2.2

MHz

IOUT

Output current range

0

300

mA

Efficiency

IOUT = 300mA, VIN = 12V

87

%