SNVU883 December   2023

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 TPS389C0XEVM Hardware Setup
    3. 2.3 EVM Connectors
      1. 2.3.1 EVM Test Points
      2. 2.3.2 EVM Jumpers
    4. 2.4 EVM Setup and Operation
      1. 2.4.1 Example Operation of TPS389C0X-Q1
  9. 3Software
    1. 3.1 Setup and GUI Installations
      1. 3.1.1 TPS389C0XEVM Software Setup
    2. 3.2 Quick Start to TPS389C0XEVM GUI
  10. 4Hardware Design Files
    1. 4.1 TPS389C0XEVM Schematic
    2. 4.2 Layout and Component Placement
      1. 4.2.1 Layout
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1.     Trademarks
  12. 6Related Documentation

Quick Start to TPS389C0XEVM GUI

Please follow the steps below precisely to quickly evaluate the TPS389C03-Q1. In this quick start, the TPS389C0XEVM is set up to monitor several power supply rails.

  1. Make the hardware connections and software installation described in Section 3.1 have been completed. Feel free to skip the GUI installation if the Fusion Digital Power Designer for TPS389C0XEVM GUI has been installed already.
  2. Power the EVM by turning on the power supply. Note that the voltage and current limits at the power supply is set at 3.3 V and 10 mA.
  3. Once the TI's USB2GPIO USB Interface Adapter is connected to EVM and the laptop, launch the evaluation software Fusion Digital Power Designer.
  4. Click on I2C GUI on the bottom right of GUI.
    GUID-20211104-SS0I-NTLN-4LN0-R1DTB0FDGKJX-low.svgFigure 3-7 Fusion Welcome Window
  5. Click on Change Scan Mode to select TPS389xxx and then click OK.
    GUID-20211104-SS0I-R4NK-WSXQ-N7K3JZR19PXW-low.svgFigure 3-8 Fusion Scan Window
    GUID-20211104-SS0I-N8L6-00KT-SZNNHDFX6QZM-low.svgFigure 3-9 Fusion Scan Selection Window
  6. Scan for the TPS389C0XEVM by clicking on Scan for TPS389xxx on top left of the window.
    GUID-20211104-SS0I-KQ8R-2NFT-GKSVC1V4DKZW-low.svg Figure 3-10 Fusion Scan Window - Scanning for TPS389C0XEVM
  7. Once the EVM is discovered, select Click to Configure.
    GUID-20211104-SS0I-SX99-WH1V-FB8DB8LHZSNL-low.svgFigure 3-11 Fusion Scan Window - Scan for TPS389C0XEVM Completed
  8. Once the Click to Configure box has been selected, the Fusion Digital Power Device GUI for the TPS389C03-Q1 appears as shown below. The GUI image shows the General Config, Sequencing, Clear/Reset, Telmetry, and Polling (Plotting the monitored voltage rails) sub-windows.
    GUID-20211103-SS0I-VGCS-1PR6-XK6PRX4BVR7B-low.svg Figure 3-12 Fusion Digital Power Device GUI - TPS389C0XEVM (Image #1)
  9. The GUI image below continues to show the additional sub-windows that are in the GUI for the TPS389C03-Q1. The GUI image includes the Interrupt Enable, Voltage Range and Threshold, Status Registers, and Polling (plotting the monitored voltage rails) sub-windows.
    GUID-20211103-SS0I-TRTK-J0ZR-ZNRQN5CZCW3D-low.svg Figure 3-13 Fusion Digital Power Device GUI - TPS389C0XEVM (Image #2)
  10. The last GUI image below shows the last five registers in the Status Registers sub-window.
    GUID-20211105-SS0I-FTWZ-5FFD-VCTBHTVFFHWK-low.svgFigure 3-14 Fusion Digital Power Device GUI - TPS389C0XEVM (Image #3)