SNVU883 December 2023
Table 3-2 lists the jumpers on the TPS389C0XEVM. As ordered, the EVM has thirty-five (32) jumpers installed.
JUMPER | JUMPER CONFIGUATION | DESCRIPTION |
---|---|---|
J1 | VAUX | For connecting VAUX power to the EVM |
J2 | VDD | For connecting VDD power to the EVM |
J3 | GND | For connecting GND to the EVM |
J4 | Shunted (default) Pin 1 to Pin 2 | For connecting NIRQ to P1V8 or PEXT (Any external power) |
J5 | Shunted (default) Pin 1 to Pin 2 | For connecting ESM to P1V8 or PEXT (Any external power) |
J6 | Shunted (default) Pin 1 to Pin 2 | For connecting WDO to P1V8 or PEXT (Any external power) |
J10, J11, J12, J13, J14, J15, J16, and J17 | J10 shunted (default) | Shunting any one of J10-J17 jumpers selects the I2C address for TPS389C03-Q1 IC on the EVM |
J19, J20, and J21 | Open | For connecting to the on-board I2C buffer and pull-up voltage rail to either P1V8, PEXT or P1V2. Only shunt one of these jumpers at a time. Please remove the shunt of J22 when using one of these jumpers. |
J22 | Shunted | For connecting to the on-board, buffer I2C and pull-up voltage rail to P3V3. |
J23 | Open | Disables (U5) I2C buffer |
J24 | Shunted | Connects PEXT to VAUX |
J26 and J29 | Open | Shunting both J26 and J29 bypasses the I2C (U5) buffer for SDA and SCL signal lines |
J27, J28, J30, and J31 | Shunted | Shunting these jumpers buffers SCL and SDA I2C signal lines by using the on-board (U5) buffer. |
J35 | Shunted (default) Pin 2 to Pin 3 | NRST pin is pulled up to PEXT |
J36 | Shunted (default) Pin 2 to Pin 3 | Input to one of (U4) comparators to indicate the NRST pin has entered a fault condition |
J37, J38, J39, J40 | Open | If multiple EVMs are connected in a daisy-chain configuration, then the following EVM boards needs to have J37, J38, J39, and J40 all shunted. By shunting these jumpers, VDD, VAUX, SYNC, and NIRQ signals is provided as inputs from the primary EVM board. Also, J22 needs to be shunted and J19, J20, and J21 needs to be open on the secondary EVMs during daisy-chain configuration. |