SNVU883
December 2023
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Additional Images
2.2
TPS389C0XEVM Hardware Setup
2.3
EVM Connectors
2.3.1
EVM Test Points
2.3.2
EVM Jumpers
2.4
EVM Setup and Operation
2.4.1
Example Operation of TPS389C0X-Q1
3
Software
3.1
Setup and GUI Installations
3.1.1
TPS389C0XEVM Software Setup
3.2
Quick Start to TPS389C0XEVM GUI
4
Hardware Design Files
4.1
TPS389C0XEVM Schematic
4.2
Layout and Component Placement
4.2.1
Layout
4.3
Bill of Materials
5
Additional Information
Trademarks
6
Related Documentation
1.3
Specification
Table 1-2 Recommended Operating Conditions
MIN
NOM
MAX
UNIT
VDD
Supply pin voltage
2.6
5.5
V
NIRQ, NRST,WDO, ESM, WDE
Pin voltage
0
5.5
V
MONx
Monitor Pins
0
5.5
V
SCL, SDA
Pin Voltage
0
VDD
V