SNVU890 January 2024
Connect the input voltage to the J1 connector and verify that the positive and negative supply is connected appropriately. The positive and negative terminals are marked on the board. The sense connection for the input supply is through the TP1 and TP3 test points, respectively. This is useful when doing efficiency calculations as this removes the influence of resistive losses from the board and the losses measured are related to the LMG3100 half bridge configuration.
The output load is connected to the J2 connector. The positive and negative sense signals are TP2 and TP3, respectively.