SNVU890 January   2024

 

  1.   1
  2.   Description
  3.   3
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5.     General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  8. 2Hardware
    1. 2.1 Test Points
      1. 2.1.1 Key Connections
        1. 2.1.1.1 Connect a Supply to J3 Connector
        2. 2.1.1.2 PWM Input
        3. 2.1.1.3 J1 Connector: Power Supply
    2. 2.2 Power-Up Procedure
      1. 2.2.1 Step 1: Driver Bias Supply
      2. 2.2.2 Step 2: Input Supply
      3. 2.2.3 Step 3: Measure SW Voltage
      4. 2.2.4 Setting Dead-Time
    3. 2.3 Power-Down Procedure
  9. 3Implementation Results
    1. 3.1 Electrical Performance Specifications
      1. 3.1.1 Evaluation Setup
      2. 3.1.2 Performance Data and Results
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks

Test Points

Table 2-1 Test Point Functional Description
TEST POINTDESCRIPTION
TP1Sense connection for the input supply
TP2Sense connection for output voltage
TP3Sense connection for output ground
TP4Analog Ground sense connection
TP5 SW node, designed for use with oscilloscope probe and spring-type ground connection for better measurements
TP65-V sense connection for LDO output
TP7PGND node, designed for use with oscilloscope probe and spring-type ground connection for better measurements
J1VIN power connector (80-V DC maximum)
J2VOUT power connector (80-V DC maximum)
J3EXTVCC connection (5.5 V – 10 V)
J5 PWM header pins (5V)