SNVU907A July   2024  – August 2024 LM5137-Q1 , LM5137F-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
      1. 1.3.1 Application Circuit Diagrams
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Test Setup and Procedure
      1. 2.1.1 EVM Connections
      2. 2.1.2 Test Equipment
      3. 2.1.3 Recommended Test Setup
        1. 2.1.3.1 Input Connections
        2. 2.1.3.2 Output Connections
      4. 2.1.4 Test Procedure
        1. 2.1.4.1 Line and Load Regulation, Efficiency
  9. 3Implementation Results
    1. 3.1 Test Data and Performance Curves
      1. 3.1.1 Efficiency
      2. 3.1.2 Operating Waveforms
        1. 3.1.2.1 Load Transient Response
        2. 3.1.2.2 Startup/Shutdown With VIN
        3. 3.1.2.3 Startup/Shutdown With ENABLE ON and OFF
        4. 3.1.2.4 Switching
      3. 3.1.3 Thermal Performance
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 Component Drawings
      2. 4.2.2 Layout Guidelines
    3. 4.3 Bill of Materials
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Device and Documentation Support
    1. 6.1 Device Support
      1. 6.1.1 Development Support
    2. 6.2 Documentation Support
      1. 6.2.1 Related Documentation
        1. 6.2.1.1 PCB Layout Resources
        2. 6.2.1.2 Thermal Design Resources
  13. 7Revision History

Test Equipment

Voltage Source: Use an input voltage source capable of supplying 0V to 36V and 25A.

Multimeters:

  • Voltmeter 1: Input voltage at VIN to GND. Set voltmeter to an input impedance of 100MΩ.
  • Voltmeter 2: Output voltage at VOUT1 to GND. Set voltmeter to an input impedance of 100MΩ.
  • Voltmeter 3: Output voltage at VOUT2 to GND. Set voltmeter to an input impedance of 100MΩ.
  • Ammeter 1: Input current. Set ammeter to 1-second aperture time.
  • Ammeter 2: Output current for channel 1. Set ammeter to 1-second aperture time.
  • Ammeter 2: Output current for channel 2. Set ammeter to 1-second aperture time.

Electronic Load: The load must be an electronic constant-resistance (CR) or constant-current (CC) mode load capable of 0A to 20A at 5V. For a no-load input current measurement, disconnect the electronic load because the load can draw a small residual current.

Oscilloscope: With the scope set to 20MHz bandwidth and AC coupling, measure the output voltage ripple directly across an output capacitor with a short ground lead normally provided with the scope probe. Place the oscilloscope probe tip on the positive terminal of the output capacitor, holding the ground barrel of the probe through the ground lead to the negative terminal of the capacitor. TI does not recommend using a long-leaded ground connection because this can induce additional noise given a large ground loop. To measure other waveforms, adjust the oscilloscope as needed.

Safety: Always use caution when touching any circuits that can be live or energized.