SNVU928 November   2024 LMR66430-EP

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 EVM Specifications
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Test Points
      2. 2.1.2 Jumpers
    2. 2.2 Operation: Quick Start
  8. 3Implementation Results
    1. 3.1 LMR66430NEP-EVM Thermal Performance
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks

Operation: Quick Start

  1. Connect the voltage supply between the VIN_EMI and GND_EMI supply connections.
  2. Connect the load between the VOUT and GND test points.
  3. Set the supply voltage at an appropriate level between 4.5V to 36V. Set the current limit of the supply to at least the maximum, evaluated load current.
  4. Turn on the power supply. With the default configuration, the EVM powers up and provides VOUT = 3.3V.
  5. Monitor the output voltage. The maximum load current is rated at 3A with the LMR66430-EP device.