SNVU928 November 2024 LMR66430-EP
Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
---|---|---|---|---|---|---|
C2, C7 | 2 | 0.1µF | CAP, CERM, 0.1uF, 50V, +/– 10%, X7R, 0603 | 0603 | 885012206095 | Wurth Elektronik |
C3 | 1 | 47µF | 47µF 50V Aluminum Electrolytic Capacitors Radial, Can - SMD 1500 Hrs at 125°C | RADIAL | MAL214699101E3 | Vishay BC Components |
C4 | 1 | 4.7µF | 4.7µF ±10% 50V Ceramic Capacitor X7R 1206 (3216 Metric) | 1206 | 885012208094 | Wurth Electronics |
C5 | 1 | 2.2µF | CAP, CERM, 2.2uF, 50V, +/– 10%, X5R, 0805 | 0805 | C2012X5R1H225K125AB | TDK |
C8, C9, C10 | 3 | 22µF | Ceramic Capacitor for Automotive 22uF ±10% 10VDC X7R 1210 Embossed T/R | 1210 | GCM32ER71A226KE12L | Murata |
C11 | 1 | 0.1µF | CAP CER 0.1UF 10V X7R 0603 | 0603 | CC0603KRX7R6BB104 | YAGEO |
C12 | 1 | 1µF | CAP, CERM, 1uF, 35V, +/– 10%, X5R, 0402 | 0402 | GRM155R6YA105KE11D | MuRata |
FB1 | 1 | 600ohm | Ferrite Bead, 600 ohm at 100MHz, 3A, 1210 | 1210 | FBMH3225HM601NT | Taiyo Yuden |
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
J1, J2, J3 | 3 | Header, 100mil, 3x1, Tin, TH | Header, 3 Pin, 100 mil, Tin | PEC03SAAN | Sullins Connector Solutions | |
L1 | 1 | 4.7µH | Shielded Power Inductors | FP-XGL4030-MFG | XGL4030-472MEC | CoilCraft |
R7, R8, RFBT, RINJ | 4 | 0 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | RK73Z1ETTP | KOA Speer |
R9 | 1 | 100kohm | RES, 100 k, 1%, 0.0625 W, AEC-Q200 Grade 0, 0402 | 0402 | AC0402FR-07100KL | Yageo America |
RENB, RENT | 2 | 100kohm | RES, 100 k, 1%, 0.0625 W, AEC-Q200 Grade 0, 0402 | 0402 | AC0402FR-07100KL | Yageo America |
SH-J1, SH-J2, SH-J3 | 3 | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
TP1, TP3, TP5, TP7 | 4 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone | |
TP2, TP4, TP6, TP8 | 4 | Terminal, Turret, TH, Double | Keystone1502-2 | 1502-2 | Keystone | |
TP9, TP10 | 2 | Test Point, Multipurpose, Purple, TH | Keystone5129 | 5129 | Keystone | |
TP11 | 1 | Test Point, Multipurpose, Black, TH | Keystone5011 | 5011 | Keystone | |
U1 | 1 | 36V, 3A, Ultra-Small, Synchronous Step-Down Converter | VQFN-FCRLF | LMR66430MB3RXBRNEP | Texas Instruments | |
C6 | 0 | 0.1µF | CAP, CERM, 0.1uF, 50V, +/– 10%, X7R, 0603 | 0603 | 885012206095 | Wurth Elektronik |
CFF | 0 | 10pF | CAP, CERM, 10pF, 10V,+/– 2.5%, C0G/NP0, 0402 | 0402 | C0402C100C8GACTU | Kemet |
R6 | 0 | 100kohm | RES, 100 k, 1%, 0.0625 W, AEC-Q200 Grade 0, 0402 | 0402 | AC0402FR-07100KL | Yageo America |
RFBB | 0 | 25.5kohm | RES, 25.5 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040225K5FKED | Vishay-Dale |