SNVU928 November   2024 LMR66430-EP

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 EVM Specifications
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Test Points
      2. 2.1.2 Jumpers
    2. 2.2 Operation: Quick Start
  8. 3Implementation Results
    1. 3.1 LMR66430NEP-EVM Thermal Performance
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks

Jumpers

  • J1 — Connect J1:1-2 to enable the device or J1:2-3 to disable the device. To evaluate a unique EN_UVLO, please use the equations provided in the data sheet for calculating R5, then populate on the EVM, and remove the J1 jumper.
  • J2— Connect J2:1-2 to put the device in Auto mode or J2:2-3 for FPWM (fixed frequency). If synchronization to an external clock source is required, remove J2 jumper and hook-up clock to test point "SYNC."
  • J3 — PG is an open-drain, output signifying VOUT regulation. Connect J3:1-2 for VCC (3V) pull-up voltage, or, J3:2-3 for VOUT pullup voltage. Note the maximum voltage PG can sustain is 20V.
LMR66430NEP-EVM Jumper Locations Figure 2-2 Jumper Locations