SNVU928 November   2024 LMR66430-EP

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 EVM Specifications
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Test Points
      2. 2.1.2 Jumpers
    2. 2.2 Operation: Quick Start
  8. 3Implementation Results
    1. 3.1 LMR66430NEP-EVM Thermal Performance
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks

Features

  • Wide input voltage range of 4.5V to 36V
  • Fixed 3.3V output, with optional feedback divider footprints
  • Fixed 1MHz switching frequency with external sync capability and mode select
  • Input, differential EMI filter for compliance testing