SPAU023 June   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
  6. 2Hardware
    1. 2.1 System Description
      1. 2.1.1 Key Features
        1. 2.1.1.1 Power Supply
        2. 2.1.1.2 Memory
        3. 2.1.1.3 JTAG Emulator
        4. 2.1.1.4 Supported Interfaces and Peripherals
        5. 2.1.1.5 Expansion Connectors/Headers to Support Application-specific Add‐On Boards
        6. 2.1.1.6 ADC
      2. 2.1.2 Important Usage Notes:
        1. 2.1.2.1 Electrostatic Discharge (ESD) Compliance
        2. 2.1.2.2 IO Cable Length
      3. 2.1.3 Functional Block Diagram
      4. 2.1.4 Power ON/OFF Procedures
        1. 2.1.4.1 Power-On Procedure
        2. 2.1.4.2 Power-Off Procedure
        3. 2.1.4.3 Power Test Points
      5. 2.1.5 Peripheral and Major Component Description
        1. 2.1.5.1 Clocking
        2. 2.1.5.2 EtherCAT Interface
          1. 2.1.5.2.1 DP83826 PHY Strapping Configuration
        3. 2.1.5.3 Power
          1. 2.1.5.3.1 Power Requirement
          2. 2.1.5.3.2 Power Input
        4. 2.1.5.4 Emulator Connector (TSW-106-16-G-D) and DAC Connector (TSW-102-16-G-D)
          1. 2.1.5.4.1 TSW-106-16-G-D
          2. 2.1.5.4.2 TSW-102-16-G-D
        5. 2.1.5.5 FSI Header
        6. 2.1.5.6 High Density Connector
          1. 2.1.5.6.1 180-pin HSEC Edge Connector
        7. 2.1.5.7 Use Case for HSEC Adapter Board
          1. 2.1.5.7.1 Case 1: Isolated XDS110 on HSEC Adapter, SOM ,Baseboard
          2. 2.1.5.7.2 Case 2: HSEC Adapter, Isolated XDS110 on SOM, Baseboard
  7. 3Hardware Design Files
  8. 4Additional Information
    1. 4.1 Trademarks

High Density Connector

There are four High density connectors in the HSEC Adapter Board which are referenced as J1, J2, J3 and J4.

J1 Connector

HSEC180ADAPEVM J1 Connector Figure 2-11 J1 Connector

J1 connector supports the ADC (Analog to Digital Converter), FSI (Fast serial interface), eQEP (Enhanced quadrature encoder plus), SDFM (Sigma Delta Filter Module), I2C, JTAG, CAN, PWM, SPI, UART, and GPIO signals. Also, the HSEC Adapter board get the 3V3 supply from the J1 connector.

J2 Connector

HSEC180ADAPEVM J2 Connector Figure 2-12 J2 Connector

J2 connector supports the ADC (Analog to digital converter), FSI (Fast serial interface), SDFM (Sigma Delta Filter), PWM, SPI, CAN, UART, and USB signals.

J3 Connector

HSEC180ADAPEVM J3 Connector Figure 2-13 J3 Connector

J3 connector supports the SPI, CAN, I2C, GPIO, UART and EtherCAT PHY. Also, HSEC module gets the power from the J3 connector.