SPMA082 August   2021 TM4C1230C3PM , TM4C1230D5PM , TM4C1230E6PM , TM4C1230H6PM , TM4C1231C3PM , TM4C1231D5PM , TM4C1231D5PZ , TM4C1231E6PM , TM4C1231E6PZ , TM4C1231H6PGE , TM4C1231H6PM , TM4C1231H6PZ , TM4C1232C3PM , TM4C1232D5PM , TM4C1232E6PM , TM4C1232H6PM , TM4C1233C3PM , TM4C1233D5PM , TM4C1233D5PZ , TM4C1233E6PM , TM4C1233E6PZ , TM4C1233H6PGE , TM4C1233H6PM , TM4C1233H6PZ , TM4C1236D5PM , TM4C1236E6PM , TM4C1236H6PM , TM4C1237D5PM , TM4C1237D5PZ , TM4C1237E6PM , TM4C1237E6PZ , TM4C1237H6PGE , TM4C1237H6PM , TM4C1237H6PZ , TM4C123AE6PM , TM4C123AH6PM , TM4C123BE6PM , TM4C123BE6PZ , TM4C123BH6PGE , TM4C123BH6PM , TM4C123BH6PZ , TM4C123BH6ZRB , TM4C123FE6PM , TM4C123FH6PM , TM4C123GE6PM , TM4C123GE6PZ , TM4C123GH6PGE , TM4C123GH6PM , TM4C123GH6PZ , TM4C123GH6ZRB , TM4C1290NCPDT , TM4C1290NCZAD , TM4C1292NCPDT , TM4C1292NCZAD , TM4C1294KCPDT , TM4C1294NCPDT , TM4C1294NCZAD , TM4C1297NCZAD , TM4C1299KCZAD , TM4C1299NCZAD , TM4C129CNCPDT , TM4C129CNCZAD , TM4C129DNCPDT , TM4C129DNCZAD , TM4C129EKCPDT , TM4C129ENCPDT , TM4C129ENCZAD , TM4C129LNCZAD , TM4C129XKCZAD , TM4C129XNCZAD

 

  1.   Trademarks
  2. 1TFT LCD Overview
    1. 1.1 Typical Interfaces
    2. 1.2 Frame Buffer
      1. 1.2.1 Frame Buffer Size Calculation
    3. 1.3 Frame Rate (FPS)
    4. 1.4 Touch Display
  3. 2LCD Controller Overview
    1. 2.1 Block Diagram
      1. 2.1.1 Raster Controller
      2. 2.1.2 LIDD Controller
  4. 3TivaWare Graphics Library (grlib)
    1. 3.1 Graphics Library Structure
      1. 3.1.1 Display Driver Overview
      2. 3.1.2 Low-Level Primitive Graphics API Overview
      3. 3.1.3 Widget API Overview
      4. 3.1.4 Input Driver Overview
  5. 4Display Driver Adaptation
    1. 4.1 Off-Screen Display Drivers
    2. 4.2 Individual Display Driver Functions
      1. 4.2.1 Init
      2. 4.2.2 ColorTranslate
      3. 4.2.3 PixelDraw
      4. 4.2.4 PixelDrawMultiple
      5. 4.2.5 LineDrawH
      6. 4.2.6 LineDrawV
      7. 4.2.7 RectFill
      8. 4.2.8 Flush
  6. 5Fonts
    1. 5.1 Creating Custom Fonts for Different Languages
  7. 6Useful Utilities
    1. 6.1 Pnmtoc
    2. 6.2 mkstringtable and ftrasterize
  8. 7References
  9.   A Appendix A

Low-Level Primitive Graphics API Overview

The first API that is intended for application use is the low-level graphics API. This gives access to functions that draw the major graphics primitives: lines, rectangles, circles, text, and images. In addition, functions and macros are provided to perform coordinate checking and rectangle processing. For example, checking for intersection and overlap, determining whether a point lies within a rectangle, and so on.

The low-level primitive graphics API only handles drawing to the display and has no knowledge of user input or any high-level control.