SPRABN2A March 2019 – December 2019 AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3358-EP , AM3359
ROM code depends on SYSBOOT configuration pins to determine the boot device order, boot configuration, and crystal frequency available on the board. These SYSBOOT pins are sampled only once on the rising edge of PWRONRSTn/PORz release and the Control Module register CONTROL_STATUS will reflect the configuration values as sampled. All 16 pins on SYSBOOT[15:0] must be terminated high or low and cannot be left floating. The desired high or low logic levels should be present at the pins before PORz is released to ensure correct sampling. For more information, see the Device Control and Status and Initialization chapters in the AM335x and AMIC110 Sitara™ Processors Technical Reference Manual.