SPRAC77E January   2022  – February 2022 TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S

 

  1.   Trademarks
  2. 1Introduction
  3. 2PTO – PulseGen
    1. 2.1 PulseGen Implementation Overview
    2. 2.2 PulseGen Limitations
    3. 2.3 PulseGen CLB Configuration
    4. 2.4 PulseGen Input and Output Signals
  4. 3PTO – QepDiv
    1. 3.1 QepDiv Implementation Overview
    2. 3.2 QepDiv Limitations
    3. 3.3 QepDiv Divider Settings and Initialization
    4. 3.4 QepDiv CLB Configuration
  5. 4PTO – Abs2Qep
    1. 4.1 Abs2Qep Chip resources
    2. 4.2 Abs2Qep Theory of Operation
      1. 4.2.1 Abs2Qep Translation Equations
      2. 4.2.2 Abs2Qep Translation Example
      3. 4.2.3 Abs2Qep Zero Cross Detection
    3. 4.3 Abs2Qep CLB Configuration
      1. 4.3.1 Abs2Qep QEP-A/B Pulse Train Generation
      2. 4.3.2 Abs2Qep Halt Latch
      3. 4.3.3 Abs2Qep High Level Controller (HLC)
    4. 4.4 Abs2Qep Input and Output Signals
  6. 5PTO – QepOnClb QEP Decoder
    1. 5.1 QepOnClb and eQEP Comparison
    2. 5.2 QepOnClb Chip resources
    3. 5.3 QepOnClb Theory of Operation
    4. 5.4 QepOnClb CLB Resources
      1. 5.4.1 QepOnClb QCLK State Machine
      2. 5.4.2 QepOnClb Direction Decode
      3. 5.4.3 QepOnClb Error Detection
      4. 5.4.4 QepOnClb Simulation Waveforms
  7. 6Example Projects
    1. 6.1 Hardware Requirements
    2. 6.2 Installing Code Composer Studio and C2000WARE-MOTORCONTROL-SDK™
    3. 6.3 Import and Run Example Project
    4. 6.4 PulseGen Example
    5. 6.5 QepDiv Example
    6. 6.6 Abs2Qep Example
      1. 6.6.1 Watch Variables
      2. 6.6.2 Test Signals
      3. 6.6.3 Pin Usage and Test Connections
    7. 6.7 QepOnClb Example
      1. 6.7.1 Watch Variables
      2. 6.7.2 Header Pin Connections
  8. 7Library Source and Projects
    1. 7.1 Locating the Library Source Code
    2. 7.2 Import and Build the Library Project
    3. 7.3 PTO - PulseGen API
      1. 7.3.1 pto_pulsegen_runPulseGen
      2. 7.3.2 pto_startOperation
      3. 7.3.3 pto_pulsegen_setupPeriph
      4. 7.3.4 pto_pulsegen_reset
    4. 7.4 PTO - QepDiv API
      1. 7.4.1 pto_qepdiv_config
      2. 7.4.2 pto_startOperation
      3. 7.4.3 pto_qepdiv_setupPeriph
      4. 7.4.4 pto_qepdiv_reset
    5. 7.5 PTO - Abs2Qep API
      1. 7.5.1 Abs2Qep API Configuration
      2. 7.5.2 pto_abs2qep_runPulseGen
      3. 7.5.3 pto_abs2qep_setupPeriph
      4. 7.5.4 pto_abs2qep_translatePosition
    6. 7.6 PTO - QepOnClb API
      1. 7.6.1 pto_qeponclb_setupPeriph
      2. 7.6.2 pto_qeponclb_initCLBQEP
      3. 7.6.3 pto_qeponclb_configMaxCounterPos
      4. 7.6.4 pto_qeponclb_enableCLBQEP
      5. 7.6.5 pto_qeponclb_resetCLBQEP
      6. 7.6.6 pto_qeponclb_getCounterVal
      7. 7.6.7 pto_qeponclb_getCLBQEPPos
      8. 7.6.8 pto_qeponclb_clearFIFOptr
  9. 8Using the Reference APIs in Projects
    1. 8.1 Adding PTO Support to a Project
    2. 8.2 Routing To and From the CLB
    3. 8.3 Initialization Steps
      1. 8.3.1 PTO-PulseGen API Initalization
      2. 8.3.2 PTO-QepDiv API Initialization
      3. 8.3.3 PTO-Abs2Qep API Initialization
      4. 8.3.4 PTO-QepOnClb API Initialization
  10. 9References
  11.   Revision History

Test Signals

Two test signals are provided to aid in viewing waveforms:

  • Test signal 1: Toggles at the start of each PWM ISR. Remains high if the PTO direction is forward. Remains low if the PTO direction is reverse.
  • Test signal 2: The HALT/RUN signal internal to Abs2Qep. This signal can be used to visualize exactly where the PTO halts and when it restarts with respect to the ISR toggle of test signal 1.