SPRAC77E January 2022 – February 2022 TMS320F28379D , TMS320F28379D-Q1 , TMS320F28379S
This example implements a simple QEP decoder module on the CLB peripheral. The output of this CLB-based QEP decoder is compared with the output of an eQEP-based QEP decoder. The device generates EPWM signals, which are used as test inputs to simulate QEP-A and QEP-B signals.