SPRACM8A June 2019 – January 2021 OMAP-L132 , OMAP-L132 , OMAP-L138 , OMAP-L138 , TMS320C6742 , TMS320C6742 , TMS320C6746 , TMS320C6746 , TMS320C6748 , TMS320C6748
This utility can be run from the command line under Windows with the .Net Framework 2.0 or later installed through the following steps:
For LogicPD OMAP-L138 EVM:
Pin Number | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
---|---|---|---|---|---|---|---|---|
Position | OFF | OFF | OFF | OFF | OFF | OFF | ON | ON |
For Spectrum Digital EVM:
Pin Number | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 |
---|---|---|---|---|---|---|---|---|
Position | OFF | OFF | OFF | OFF | OFF | ON | OFF | ON |