SPRACT7 August 2020 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
A rising time of operational amplifier directly affect the current sensing delay as shown in Figure 2-11. So, when using the single-shunt technique, the slew rate parameter of op amp should be carefully considered. If the settling time of feedback signal and ADC sampling time are fixed parameters, the op-amp slew rate is important parameter to minimize duty cycle to be phase shifted. Generally, a slew rate of 10V/μs or more is recommended for single-shunt measurement.
F28004x, which is one of C2000 Generation 3 MCU in entry to middle performance portfolio, has Programmable Gain Amplifier (PGA) for amplifying an input voltage. The integrated PGA helps to reduce cost and design effort for many control applications that require external, standalone amplifier. Table 5-1 shows that the slew rate of the integrated PGA in F28004x is high enough for single-shunt measurement under all gain setting conditions.
Parameter | Test Conditions | Typical Value |
---|---|---|
Slew Rate | Gain = 3 | 20 V/us |
Gain = 6 | 37 V/us | |
Gain = 12 | 73 V/us | |
Gain = 24 | 98 V/us |