SPRACU5C June 2021 – September 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The processor provides 1 X USB2.0 interface that can be configured as host or device or DRD (Dual-Role Device).
USB0_VBUS is recommended to be connected in accordance with the USB Design Guidelines section of the device-specific data sheet. The supply voltage range for the USB0_VBUS pin is defined in the Recommended Operating Conditions table of the device-specific data sheet.