SPRACU7A December   2020  – March 2021 TDA4VM , TDA4VM-Q1

 

  1.   Trademarks
  2. Introduction
  3. Getting Started
    1. 2.1 Hardware Requirements
    2. 2.2 Software Requirements
    3. 2.3 Lab Requirements
  4. IQ Tuning Prerequisites
    1. 3.1 Requirements for Tuning on Target
    2. 3.2 Requirements for Tuning on Simulator
  5. VPAC Overview
    1. 4.1 Block Diagram
    2. 4.2 IP Overview
      1. 4.2.1 Lens Distortion Correction (LDC)
        1. 4.2.1.1 Features
      2. 4.2.2 Bilateral Noise Filter (BNF)
        1. 4.2.2.1 Features
      3. 4.2.3 Multi Scalar (MSC)
      4. 4.2.4 Vision Imaging Subsystem (VISS)
      5. 4.2.5 Subblocks
        1. 4.2.5.1 Raw Front End (RAWFE)
          1. 4.2.5.1.1 WDR Decompanding
          2. 4.2.5.1.2 WDR Merge
          3. 4.2.5.1.3 Defect Pixel Correction (DPC)
          4. 4.2.5.1.4 Lens Shading Correction (LSC)
          5. 4.2.5.1.5 Hardware 3A (H3A)
          6. 4.2.5.1.6 White Balance (WB)
        2. 4.2.5.2 NSF4 – 4th Generation Noise Filter
        3. 4.2.5.3 Global and Local Brightness Contrast Enhancement (GLBCE)
        4. 4.2.5.4 Flexible Color Processing (FCP)
  6. Dataflow
  7. IQ Tuning Process
    1. 6.1 Expectations of the Tool
      1. 6.1.1 User Expertise
      2. 6.1.2 Ease of Use
      3. 6.1.3 Troubleshooting
  8. Imaging Software Architecture
    1. 7.1 Auto White Balance
    2. 7.2 AutoExposure
    3. 7.3 Dynamic Camera Configuration (DCC) Algorithm
  9. Computing Tuning Parameters
  10. Testing Tuning Parameters
    1. 9.1 On Target Platform – Compile Time Update
    2. 9.2 On Target Platform – Run Time Update From File System
  11. 10Live Tuning
    1. 10.1 Supported Features
      1. 10.1.1 RAW Capture
      2. 10.1.2 YUV Capture
      3. 10.1.3 AutoExposure Control
      4. 10.1.4 AutoWhiteBalance Control
      5. 10.1.5 Sensor Register Read/Write
      6. 10.1.6 Live DCC Update
        1. 10.1.6.1 Update Single Plugin
        2. 10.1.6.2 Update Multiple Plugins
  12. 11Revision History

Update Multiple Plugins

Prompts you to select several DCC binary files and sends all of them to the EVM.

GUID-20201110-CA0I-NVDM-RJP6-VGDRRJTLBM0T-low.png Figure 10-10 Multi Plugin DCC Update Control in Live Tuning Window

The change is valid only until the app_single_cam is running. As soon as the app is closed the changes are lost.