SPRACV1B February 2022 – January 2024 AM2434 , AM6411 , AM6412 , AM6421 , AM6441 , AM6442
Fast Fourier Transform (FFT) is a multiply accumulate heavy building block in many applications. Below table shows a 1024-point single precision floating point complex FFT execution time. The Arm Cortex-A53 benchmark uses the implementation from Ne10 library which leverages the Advanced SIMD or NEON acceleration of Cortex A53.
1024pt float CFFT execution time (single thread / core) | |
Arm Cortex-A53 (1GHz) | 27 microseconds |
Arm Cortex-R5 (800MHz) | 134 microseconds |