SPRACV1B February 2022 – January 2024 AM2434 , AM6411 , AM6412 , AM6421 , AM6441 , AM6442
Table 3-1 documents measures read latencies from bare-metal software on the Cortex-R5F core to various destinations with the R5 running at 800 MHz.
Destination | Latency in Nanoseconds |
---|---|
Local TCM | 1.25 |
TCM of another Cortex-R5F | 77.5 |
Shared on-chip memory (MSRAM) | 63.75 |
ICSS DMEM | 127.5 |
External DDR4 | 280 |
External OSPI | 496.25 |
GPMC (Parallel Interface boundary) | 271.25 |