SPRACX9 July 2021 DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1
Figure 4-2 shows high-level block diagram for 8x 2Mpixel @30fps camera inputs remotely connected over FPDLink serializers and deserialiers and data flow.
For the FDPLink-based multi-camera setup, see [5].
Table 4-2 summarizes total utilization for this use-case.
IP | Max Throughput | Utilization | Utilization (Percentage) |
---|---|---|---|
CSI-2 (1st instance) | 10 Gbits | 2.88 Gbits | 28.80% |
CSI-2 (2nd instance) | 10 Gbits | 2.88 Gbits | 28.80% |
VPAC | 720 MP/s | 480 MP/x | 66.66% |