SPRAD06B March 2022 – November 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1
The minimum jitter and noise margins are to be captured with respect to the eye mask(s). This masks are data rate dependent, and includes:
There should be at least 2 sets of eye diagrams generated by the simulator:
The system-level margins are the worst case noise and jitter margins from all eye diagram measurements listed above (across SSHT and FFLT corners). For all waveforms captured at the DRAM device, margins should be calculated at both the BGA pin and the DRAM pad.
Parameter | Mask Shape | LPDDR4-1600 | LPDDR4-3200 | LPDDR4-3733 |
---|---|---|---|---|
CA eye mask TcIVW | Rectangular (1) | 0.3 UI | 0.3 UI (1) | (2) |
CA eye mask VcIVW | Rectangular (1) | 175 mV | 155 mV (1) | (2) |
Write eye mask TdIVW | Rectangular (1) | 0.22 UI | 0.25 UI (1) | (2) |
Write eye mask VdIVW | Rectangular (1) | 140 mV | 140 mV (1) | (2) |
Read eye mask TdIVW | Diamond | 0.42 UI | 0.61 UI | 0.66 UI |
Read eye mask VdIVW | Diamond | 140 mV | 140 mV | 140 mV |
Figure 4-4 through Figure 4-6 show the eye mask definitions translated to eye diagrams within captured waveforms.