SPRAD20 March 2022 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
An overview of SoC architecture is presented in Figure 3-1. The SoC includes 2 clusters of R5F cores, 64-bit bus based L2 memory system, 32-bit bus based control and connectivity peripherals. There are also resources to help achieve security and safety features. The R5F clusters can be configured to either dual mode or lock-step mode, which gives opportunity to optimize computation and safety features. The L2 memory system supports many features like on-chip memory, off-chip memory, manipulation of memory, Standard Ethernet, Industrial Ethernet, and security. The control peripherals include all popular features, like PWM with shadow registers and SAR-ADC synchronized with PWM. The connectivity peripherals offer commonly used I2C, SPI, CAN, LIN, and UART.