SPRAD21E May 2023 – February 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
The signals are recommended to be connected as a point-to-point interface from the processor to a connector (display). Ensure there are no stubs.
Ensure any board-level implementation complies with the physical layer definition of IEEE1596.3 standard and ANSI/TIA/EIA644-A standard (Electrical Characteristics of Low Voltage Differential Signaling (LVDS) interfaceCircuits).