General
Review and verify the following for
the custom schematic design:
- Above sections, including
relevant application notes and FAQ links
- Pin attributes, signal
descriptions, and electrical specifications
- Electrical characteristics,
timing parameters, and any additional available information
- PORz_OUT is used as input to
latch the processor boot mode configuration or attached device strap
configuration during reset
- RESETSTATz output is used for
resetting all attached devices that need resetting when the processor
undergoes any type of global reset (cold or warm)
- IO level compatibility
between the processor reset status output and attached device reset input
(can cause residual voltage affecting performance)
- Loading of the reset status
output (capacitor greater than 22pF (ball park for place holder) connected
directly to the output)
- Reviewed MCU_RESETSTATz
related errata
Schematic Review
Have you followed the below for the
custom schematic design:
- RESETSTATz, MCU_RESETSTATz and PORz_OUT have pulldown to hold the attached
devices in reset during supply ramp and reset
- Connection of capacitor directly
on the reset output near to the reset input of the attached device (connect a
filter capacitor (~22pF). Perform simulation to use higher value capacitor
Additional
- External ESD protection for the
reset status outputs when connected to carrier board