SPRAD21F May 2022 – November 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62P , AM62P-Q1
The PMIC recommendation for integrated power architecture includes TPS65219. Space, performance, and the bill of materials (BOM) optimized power architecture are designed to power the processor and the attached devices.
The TPS65219 device has multiple variants and each variant has a fixed output configuration (supply rails). Choose the required PMIC variant based on the design requirement. To choose the required variant, see the TPS65219 product page. The Schematic and Layout Checklist is available for use during the custom board design.
For the full application note and operational details, reference the links below:
Powering the AM62x with the TPS65219 PMIC
Powering the AM625SIP with the TPS65219 PMIC
Additionally, refer to [FAQ] AM625 / AM623 / AM64x / AM243x Design Recommendations / Custom board hardware design – common queries for PMIC TPS65219