General
Review and verify the following for
the custom schematic design:
- Above section including
relevant application notes and FAQ links
- Pin attributes, signal
description and electrical specifications
- Electrical characteristics,
timing parameters and any additional available information
- Required memory interface
configuration and recommended connections for the attached device are
provided
- The attached device IO supply
and the IO supply group (IO supply rail) VDDSHV1 referenced to the interface
signals are connected to the same supply source
- Series resistor 0Ω provision
for clock signal is provided near to the processor clock output pin
- Provision for pullups are
provided for data and control signals that can float. Verify the supply
source connected to the pullups
- Pulldown 10kΩ is provided for
the clock input signal near to the memory devices
- Reset logic implementation
when used for boot using a 2 input (RESETSTATz and processor IO) ANDing
logic or using warm reset status output RESETSTATz is recommended
- Verify the reset IO level
compatibility between processor and attached device
- Pulling up the reset input to
a high state during reset or supply ramp is not recommended
- Clock loop back configuration
based on the memory device and interface selected (OSPI / QSPI)
- In case OSPI / QSPI boot mode
is implemented, verify the Errata, selected memory meets the boot mode
criteria described in the TRM (or verify with TI using E2E)
Schematic Review
Follow the below list for the custom
schematic design:
- Compare the implementation
with SK schematics for parallel pulls and series resistors for values
- Compare implementation of
attached device reset logic with the SK schematics
- Verify if the interface is
connected to multiple (more than 1 attached device) devices. Connecting more
than 1 attached device is not allowed or recommended
- Supply rails connected follow
the ROC
- Implementation of external
loopback based on the use case
Additional
- Verify that the OSPI/QSPI/SPI
Board Design and Layout Guidelines section of the data sheet is
followed
- Review and follow the electrical,
timing and switching characteristic