SPRAD21G May 2022 – December 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
Core supplies VDD_CORE, VDDA_CORE_CSIRX0, VDDA_CORE_USB, and VDDA_DDR_PLL0 (available on the AMC and AMB packages) are recommended to be powered from the same power source and are operated at 0.75V or 0.85V (valid operating ranges defined in the Recommended Operating Conditions (ROC) table). When supplies are operating at 0.75V, the recommendation is to ramp 0.75V before all 0.85V supplies.
VDDR_CORE is specified to operate only at 0.85V. When VDD_CORE is operating at 0.85V, VDD_CORE and VDDR_CORE are recommended to be powered from the same source (ramp together).
The recommendation is to always connect the VDDS_OSC0 and VDDA_MCU supplies.
The processor includes multiple analog supply pins that provide power to sensitive analog circuitry like VDDA_MCU, VDDA_PLLx [x = 0-2 for AM62x and x = 0-4 for AM62Ax], VDDA_1P8_CSIRX0, VDDA_1P8_OLDI0 (AM62x) and VDDA_1P8_USB. Filtered ferrite power supplies are recommended.
For more information, see the Recommended Operating Conditions and Power Supply Sequencing sections of the device-specific data sheet.