SPRAD21G May 2022 – December 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
When using NAND flash or NOR flash with GPMC, many of the memories interfaced over GPMC may not have the reset pin.
In case the reset pin is available, review the reset requirements and connect the reset pin to the relevant reset source.