SPRAD21G May 2022 – December 2024 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
The MMC0 interface of the processor is powered by the VDD_MMC0 (0.85V), VDD_0P85_DLL_MMC0 (0.85V) and VDDS_MMC0 (1.8V) supplies.
Connecting VDDS_MMC0 and IO supply rail of the attached device to the same supply source is recommended.
VDD (core voltage) of the attached device can be powered from an independent supply source.